Danfoss logo
HLJ083 and HCJ120 scroll compressors tandem assembly

Tandem scroll compressor, TLJ098 (HR0H49X2)

121G0355

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueTandem scroll compressor
Compressor power supply [V]380-415/3/50 460/3/60
Description(Del) Tlj098 R410A (Hr0H49X2) 460/3/60 4
DG Indicator ProfileNot relevant for dangerous goods
FamilyTLJ
In scope of WEEE and contain batteriesNo
Material DescriptionTLJ098 R410A (HR0H49X2) 460/3/60 400/380
Model numberTLJ098 (HR0H49X2)
Characteristic
Value
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Product groupSub-function compressors
Product lineCommercial Compressors
Product nameScroll compressor TLJ
Product TypeTLJ098
RefrigerantsR410A
Segment usageAir conditioning
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight79 Kilogram
Characteristic
Value
Net weight79 Kilogram