
Connector, Valve
120Z0547
Valve set, V03 (2-1/4"~1-5/8"), V10 (1-3/4"~1-3/8")
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Valve set, V03 (2-1/4"~1-5/8"), V10 (1-3/4"~1-3/8") |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | Kit suction discharge rotalock valves |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Valve |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 25b13913-cf1d-47c1-848b-b37fc3b636d6 |
| SCIP dossier product name | Valves |
| Usage | SH485 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.36 Kilogram |
| Net weight | 2.14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.16 Liter |
| EAN/UPC | 5702424677350 |