Frequency converter, Converter
120Z0351
RS232/RS485 converter
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Description | RS232/RS485 converter |
| Family | Frequency converter |
| Material Description | RS232/RS485 Converter |
| Packing format | Single pack |
| Packing quantity | 1 |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Converter |
| Usage | VSHVZH all models |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kg |
Characteristic | Value |
|---|---|
| Net weight | 0.1 Kg |