Frequency converter, Fan
120Z0333
Fan 1 (main) IP55
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Description | Fan 1 (main) IP55 |
| Family | Frequency converter |
| Material Description | Fan1(main)-22KW IP55 |
| Packing format | Single pack |
| Packing quantity | 1 |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Fan |
| Usage | VSH170 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kg |
Characteristic | Value |
|---|---|
| Net weight | 0.1 Kg |