Danfoss logo
SH180 SH240 DSH240 SH295 DSH295 DSF240 DSF270 DSF295 DSF325 - 8556208

Scroll compressor, SJ180B4ABF

120H0306

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity controlFixed speed
CE evaluatedYes
China RoHS complianceYes exceed limitations
ColourBlue
Compressor power supply [V]400/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Coolselector User PasswordCustomer1/arp123PL17Prod./TYhji7856pm12
DescriptionSJ180-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]618 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
DLLP4
Drawing number8556208
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause7(c)-I6(a)6(a)-I6(c)7(a)8(b)
Factory HP [bar]0 bar
Factory LP [bar]0 bar
FamilySJ
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
GP LP torque [Nm]15 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.9 L
High value of nominal voltage at 50Hz [V]400 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]440 V
High value of voltage range at 60Hz [V]506 V
In scope of WEEE and contain batteriesNo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume28.7 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
LRA170 A
Material DescriptionCOMPRESSOR SJ180B4ABF/T/P11 R410A
Max pressure (PS) - high side45.00 bar
Max pressure (PS) - low side31.10 bar
MCC38 A
Characteristic
Value
Model numberSJ180B4ABF
Motor protectionElectronic protection module, 230 V
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]6.70 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization2-1/4'' Rotolock
Oil referenceFVC68D
Packaging height [mm]768 mm
Packaging length [mm]1150 mm
Packaging weight [Kg]669 kg
Packaging width [mm]965 mm
Packing formatIndustrial pack
Packing quantity6
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor SJ
Product TypeSJ180
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410A
Reverse rotation protectionElectronic module
RLA27 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped moduleElectronic protection module mounted in terminal box
Shipped mountingMounting kit with rigid grommets, bolts, nuts, sleeves and washers
Shipped oilInitial oil charge
Suction connection height [mm]302 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]170.20 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]45.0 bar
Test LP [bar] [Max]30.0 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]653.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS complianceYes with exemptions
UK RoHS exemption clause192124121318
UL evaluatedYes
Viscosity [cP]68.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.801 Ohm

General specifications

Characteristic
Value
Gross weight115.7 Kilogram
Net weight112 Kilogram
Volume0.346 Cubic meter
Characteristic
Value
EAN5702428664745
Proposition 65Cancer and Reproductive Harm