Electrical component, Terminal box cover
119-3802
TF Cover box
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | TF Cover box |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | TF MODEL COVER |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.3 Kilogram |
Net weight | 0.3 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162719909 |