Electrical component, Circuit breaker
118U5084
Circuit breaker
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Description | Circuit breaker |
| Family | Electrical component |
| Material Description | KIT CIRCUITBREAKER, SCHNEIDER-A9N4P16C |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Circuit breaker |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.418 Kg |
| Net weight | 0.418 Kg |
Characteristic | Value |
|---|---|
| Volume | 2.65 Liter |
| EAN/UPC | 5702428578486 |