Condenser, H2
118U5081
Condenser H2
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Description | Condenser H2 |
| Family | Condenser |
| Material Description | SPARE PART,DANFOSS OP H2 COATED MCHX |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Condenser |
| Product Type | H2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.6 Kg |
| Net weight | 3.258 Kg |
Characteristic | Value |
|---|---|
| Volume | 28.41 Liter |
| EAN/UPC | 5702428578516 |