Connector, Mounting kit
118-1949
Bolt joint
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Bolt joint |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Material Description | MOUNTING KIT BOLT JOIN |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Connector |
Product Type | Mounting kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.104 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.112 Liter |