Electrical component, Relay
117U7000SK
STARTING RELAY
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | STARTING RELAY |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | STARTING RELAY |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.076 Kilogram |
Net weight | 0.076 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424679187 |