Electrical component, Capacitor holder
117U5313
Capacitor holder
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Capacitor holder |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | CAPACITOR HOLDER |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Capacitor holder |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.05 Kilogram |
Net weight | 0.04 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.485 Liter |
EAN | 5702424679323 |