Electrical component, Start capacitor
117U5066
START CAPACITOR 320µF,125V bleedresistor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | CQC |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 320.000 µF |
Capacity of capacitor B | 320.0 uF |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Description | START CAPACITOR 320µF,125V bleedresistor |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | START CAPACITOR 320 MF 125V |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
REACH Candidate List substances | No |
Voltage of capacitor B [V] | 125.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.143 Kilogram |
Net weight | 0.143 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428877213 |
Proposition 65 | Cancer and Reproductive Harm |