Electrical component, Start capacitor
117U5035
START CAPACITOR 125µF, 125V - TL,NL
Product specifications
Characteristic | Value |
---|---|
Approval | CQC |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 125.000 µF |
Capacity of capacitor B | 125,0 uF |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Description | START CAPACITOR 125µF, 125V - TL,NL |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | Start. capacitor 125 μF |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
REACH Candidate List substances | No |
Voltage of capacitor B [V] | 125.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.101 Kilogram |
Net weight | 0.044 Kilogram |
Volume | 0.3 Liter |
Characteristic | Value |
---|---|
EAN | 5702424679361 |
Proposition 65 | Cancer and Reproductive Harm |