Electrical component, Start capacitor
117U5025SK
START CAPACITOR 280 mfd
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | START CAPACITOR 280 mfd |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | START CAPACITOR 280 mfd |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.101 Kilogram |
Net weight | 0.101 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.192 Liter |
EAN | 5702424679392 |