Electrical component, Relay
117U4148
Relay HST
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | Relay HST |
DG Indicator Profile | Not relevant for dangerous goods |
Dropout [A] [Min] | 6.20 A |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | STARTING RELAY TF 115V/60Hz |
Characteristic | Value |
---|---|
Motor protector | HST |
Packing quantity | 1 |
Pickup [A] [Max] | 8.10 A |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.045 Kilogram |
Net weight | 0.045 Kilogram |
Volume | 0.11 Liter |
Characteristic | Value |
---|---|
EAN | 5702428585965 |
Proposition 65 | Cancer and Reproductive Harm |