Electrical component, Relay
117U4131
RELAY ASSY. LST - "MRT30AEZ-6;117U2086
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | RELAY ASSY. LST - "MRT30AEZ-6;117U2086 |
DG Indicator Profile | Not relevant for dangerous goods |
Dropout [A] [Min] | 8.40 A |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | Starting Relay NL |
Characteristic | Value |
---|---|
Motor protector | LST |
Packing quantity | 1 |
Pickup [A] [Max] | 10.90 A |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.051 Kilogram |
Net weight | 0.051 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428585996 |
Proposition 65 | Cancer and Reproductive Harm |