Electrical component, Relay
117U4123
RELAY ASSY. HST - "MRT16AFZ-6;117U2117
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | RELAY ASSY. HST - "MRT16AFZ-6;117U2117 |
DG Indicator Profile | Not relevant for dangerous goods |
Dropout [A] [Min] | 13.10 A |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | STARTING RELAY NF 115V/60Hz |
Characteristic | Value |
---|---|
Motor protector | HST |
Packing quantity | 1 |
Pickup [A] [Max] | 17.00 A |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.044 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.095 Liter |
Characteristic | Value |
---|---|
EAN | 5702428586023 |
Proposition 65 | Cancer and Reproductive Harm |