Electrical component, Motor Protector
117U3310
MOTOR PROTECTOR - TI-4TM789KDBZZ-53
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | MOTOR PROTECTOR - TI-4TM789KDBZZ-53 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | MOTOR PROTECTOR |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Motor Protector |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |