Electrical component, Terminal box cover
117U0427
COVER SMALL - G.E.115V
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Reciprocating accessories |
Description | COVER SMALL - G.E.115V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | COVER, SMALL 115V, OPT |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.02 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.02 Kilogram |