Electrical component, Relay
117U0426
RELAY UPPER PART
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | RELAY UPPER PART |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | RELAY UPPER PART |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.375 Gram |
Characteristic | Value |
---|---|
Net weight | 4.375 Gram |