Electrical component, Electrical box
117-9718
SC-STARTER KIT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | SC-STARTER KIT |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | STARTING DEVICE (KIT) FOR SC |
Packing quantity | 1 |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Electrical box |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.688 Kilogram |
Net weight | 0.687 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.246 Liter |
EAN | 5702424679705 |