Electrical component, Run Capacitor
117-7135
RUN CAPACITOR - "20UF;330V
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 20.000 µF |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Description | RUN CAPACITOR - "20UF;330V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | Betr. Kondensator; 20mf, 330V |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
Voltage of capacitor A [V] | 330.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.105 Kilogram |
Net weight | 0.01 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.193 Liter |
EAN | 5702424679798 |