Electrical component, Run Capacitor
117-7132
RUN CAPACITOR - 3UF 320V 4.8MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 3.000 µF |
Connection size [in] | 3/16 in |
Connection size [mm] | 5 mm |
Description | RUN CAPACITOR - 3UF 320V 4.8MM |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | BETR.KONDENSATOR;3MF;320V;4.8MM |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
REACH Candidate List substances | No |
Voltage of capacitor A [V] | 320.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.055 Kilogram |
Net weight | 0.06 Kilogram |
Characteristic | Value |
---|---|
Volume | 12 Liter |
EAN | 5702424679811 |