Electrical component, Run Capacitor
117-7129
RUN CAPACITOR - "5UF;320V;4.8MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 5.000 µF |
Connection size [in] | 3/16 in |
Connection size [mm] | 5 mm |
Description | RUN CAPACITOR - "5UF;320V;4.8MM |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Run capacitor 5µf 320V 4,8mm |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
REACH Candidate List substances | No |
Voltage of capacitor A [V] | 320.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.05 Liter |
Characteristic | Value |
---|---|
EAN | 5715162722527 |
Proposition 65 | Cancer and Reproductive Harm |