Electrical component, Electrical box
117-7056SK
STARTING DEVICE
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | STARTING DEVICE |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | Starting Device |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Electrical box |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424679941 |