Electrical component, Relay
117-7046
SC-STARTING DEVICE
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | SC-STARTING DEVICE |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | SC-RELAY |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
UK RoHS compliance | Out of scope |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.912 Kilogram |
Net weight | 0.912 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424680008 |