Electrical component, Cable
117-7037
ASSY CABLE - "CABLE LENGHT: 585MM;UL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Reciprocating accessories |
Conductor diameter [mm2] | 0.823 mm² |
Description | ASSY CABLE - "CABLE LENGHT: 585MM;UL |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | COMPRESSOR CABLE CPL. W/ PLUGLENGTH (550 |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
Total length | 585.000 mm |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 0.059 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.131 Liter |
EAN | 5702424680039 |