Electrical component, Relay
117-7025
SC-STARTING DEVICE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | SC-STARTING DEVICE |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | SC-RELAY |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.741 Kilogram |
Net weight | 0.741 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.429 Liter |
EAN | 5702424680091 |