![Electronic Units](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F115767%2FID138841039647-0101_preview.jpg&w=1920&q=75)
Electrical component, Relay
117-7010
SC-STARTING DEVICE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | SC-STARTING DEVICE |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
Material Description | SC-STARTING RELAY |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.132 Kilogram |
Net weight | 0.745 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.748 Liter |
EAN | 5702424680121 |