
Frequency converter, Filter
116B9006
EMC Filter for CDS203 FS3 FS4
116B9006
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | EMC Filter for CDS203 FS3 FS4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Family | Frequency converter |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | EMC Filter for CDS203 FS3 FS4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Filter |
| REACH Candidate List substances | No |
| SCIP dossier no. | - |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.77 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.7 Kilogram |