Danfoss logo
Pic. AE

Brazed plate heat exchanger, BPHE B3-260C, Number of plates: 328

111H1380

Max. Working Pressure [bar]: 16, Universal, Function: Multifunctional, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalEACUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentLiftStud
FunctionMultifunctional
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger B3-260C-328-1.6-H
Max working pressure [psi]232 psi
Max. Working Pressure [bar]16.0 bar
Characteristic
Value
Model no.260C
Number of plates328
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeBPHE B3-260C
Q1 conn. size rangeK89.8
Q1 conn. typeSolder connection
Q2 conn. size rangeK89.8
Q2 conn. typeSolder connection
Q3 conn. size rangeK89.8
Q3 conn. typeSolder connection
Q4 conn. size rangeK89.8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR718
Type designationB3-260C

General specifications

Characteristic
Value
Gross weight281 Kilogram
Net weight256 Kilogram
Volume340.736 Liter
Characteristic
Value
EAN/UPC5715255309857
Proposition 65Cancer and Reproductive Harm