Danfoss logo
Pic. AA

Micro Plate heat exchanger, MPHE C262L-CZD, Number of plates: 302

111H1312

Max. Working Pressure [bar]: 49, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCEEACUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentFeetLiftStud
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeH1"3/8
H3 conn. typeSolder connection
H4 conn. sizeH2"5/8
H4 conn. typeSolder connection
H5 conn. sizeH1"3/8
H5 conn. typeSolder connection
H6 conn. sizeH2"5/8
H6 conn. typeSolder connection
Material DescriptionHeat Exchanger C262L-CZD-302(151/75+75)
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model no.262
Number of plates302
Packing formatSingle pack
PED categoryIV
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C262L-CZD
Q1 conn. size rangeK4
Q1 conn. typeVictaulic connection
Q2 conn. size rangeK4
Q2 conn. typeVictaulic connection
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC262L-CZD

General specifications

Characteristic
Value
Gross weight281 Kilogram
Net weight251 Kilogram
Volume375.584 Liter
Characteristic
Value
EAN/UPC5715255300892
Proposition 65Cancer and Reproductive Harm