Connector, Mounting element
107B9150
MOUNTING ACCESSORIES
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | MOUNTING ACCESSORIES |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Material Description | GS MOUNTING ACCESSORIES |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Connector |
Product Type | Mounting element |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.18 Kilogram |
Net weight | 0.18 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.234 Liter |
EAN | 5702424680176 |