Electrical component, Cable
105N9541
Power supply cable 2m
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Power supply cable 2m |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | POWER SUPPLY CABLE 2M SINGLE PACK |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.282 Kilogram |
Net weight | 0.28 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.484 Liter |