Danfoss logo
Danfoss Light Commercial Refrigeration Compressors - NLU models

Reciprocating compressor, NL10FT

105G6839

Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50

Product specifications

Characteristic
Value
Application energy levelTropical
ApplicationsLBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm]14.70 Ohm
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm]14.70 Ohm
Base plate typeEU small
Brand techniqueReciprocating compressor
Capacity controlFixed speed
ColourBlack
Compressor power supply [V]220-240/1/50
Configuration codeSingle
Cut in current HST [A]10.4 A
Cut in current LST [A]13.6 A
DescriptionNL10FT
Discharge connection angle [°]35 °
Discharge connection commentsAl-cap
Discharge connection diameter [mm]6.20 mm
Discharge connection materialCu-plated steel
DLLP5
EconomizerNo
FamilyNL
Free gas volume [cm3]2360 cm³
Frequency [Hz]50
Height from baseplate [mm]197 mm
High value of nominal voltage at 50Hz [V]240 V
High value of voltage range at 50Hz [V]264 V
Length [mm]252 mm
Liquid injectionNo
Low value of nominal voltage at 50Hz [V]220 V
Low value of voltage range at 50Hz [V]198 V
LRA HST [A]10.4 A
LRA HST 60Hz [A]10.40 A
LRA LST [A]9.2 A
Main winding resistance for single-phase compressors [Ohm]8.20 Ohm
Material DescriptionNL10FT 220-240V, ÖK.
Model numberNL10FT
Characteristic
Value
Motor typeCSIRRSIR
No. of phases (compressor)1
No. of phases (fan)1
Oil cooler connection commentsRubber plug
Oil cooler connection diameter [mm]6.20 mm
Oil cooler connection materialCopper
Oil quantity [cm3]300 cm³
Oil typePOE
Packing formatIndustrial pack
Packing quantity80
Phase1
Process connection angle [°]25 °
Process connection commentsAl-cap
Process connection diameter [mm]6.20 mm
Process connection materialCu-plated steel
Product groupHermetic compressors
Product lineLight Commercial Compressors
Product nameReciprocating compressor NL
Product TypeNL10
Refrigerant charge [kg] [Max]0.40 kg
RefrigerantsR134a
RLA1.80 A
Rotational speed at 50Hz [rpm]2900 rpm
Segment usageRefrigeration LT
Suction connection angle [°]15 °
Suction connection diameter [mm]8.20 mm
Suction connection materialCu-plated steel
Swept volume [cm3]10.09 cm³
TechnologyReciprocating
Total height [mm]203 mm
Voltage 50Hz [V]220 V
Voltage 50Hz [V] [Max]240 V
Width [mm]166 mm
Winding temperature short term [°C] [Max]135 °C
Winding temperature stat [°C] [Max]125 °C

General specifications

Characteristic
Value
Gross weight10.92 Kg
Characteristic
Value
Net weight10.92 Kg