Electrical component, Terminal box cover
103N9116
COVER
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | COVER |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | COVER |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.03 Kilogram |
Net weight | 0.03 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.208 Liter |
EAN | 5702424680633 |