Electrical component, Cable
103N9104
cord relief 103N1006 x 125pcs
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | cord relief 103N1006 x 125pcs |
DG Indicator Profile | Other Dangerous Goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | cord relief 103N1006 x 125pcs |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.85 Kilogram |
Net weight | 0.75 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.125 Liter |