Electrical component, Cable
103N1006
CORD RELIEF PL,TL,NL,FR -UL 28MM-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Reciprocating accessories |
Description | CORD RELIEF PL,TL,NL,FR -UL 28MM-2 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | CORD RELIEF FR |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
REACH Candidate List substances | No |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.01 Kilogram |
Net weight | 0.006 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.025 Liter |
EAN | 5702428586627 |