Danfoss logo
COMPRESSOR, UL-HGX34/290 ML 34 CO2 T , BOCK compressor identity: UL-HGX34/290 ML 34 CO2 T-product-details

COMPRESSOR, UL-HGX34/290 ML 34 CO2 T , BOCK compressor identity: UL-HGX34/290 ML 34 CO2 T

097G7172

Model code: 34CO2UXT0290-STD5P030213BLXX021APCXXXXXXXXK1A1XXWGWJDRSRLPXXAVXXXXXXXXX

BOCK® HG(X)34e CO2 Compressor
COMPRESSOR UL-HGX34/290 ML 34 CO2 T
----------------------------------------
Product type: UL-HG34(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX34/290
Motor: normal motor
Voltage: 575V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: reduc.oil filling BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: 2 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: oil diff.press.sensor D-P cpl.
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.28mm
Suction valve version: SV with solder/weld.con.35mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: LP pressure relief valve
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads

Product specifications

Characteristic
Value
Description
anti-vibration padsAVanti vibration pads
application typeXTfor transcritical CO2 systems (standstill pressures LP 100 bar / HP 150 bar)
BOCK brand0000BOCK
BOCK capacity regulator00
BOCK compressor identity16401UL-HGX34/290 ML 34 CO2 T
BOCK contain batteries0000No
BOCK cylinder00044
BOCK design key083083
BOCK design key for ChinaNANA
BOCK design key for Mexico083083
BOCK DISPL TH 50 UL899.0899.0
BOCK DISPL TH 60NANA
BOCK DISPL TH 60 UL1079.01079.0
BOCK DISPL_TH_50NANA
BOCK documents00no documents
BOCK draw mechanical assembly097-VC00029097-VC00029
BOCK draw.electrical097-VC00072097-VC00072
BOCK family0009UL CO2 T compressors
BOCK frequency260 Hz
BOCK FREQUENCY 5050 Hz50 Hz
BOCK FREQUENCY 6060 Hz60 Hz
BOCK high pressure150150
BOCK horse power8K8K
BOCK in scope of WEEE0000No
BOCK LOCK ROT DNANA
BOCK LOCK ROT PW1136A136A
BOCK LOCK ROT PW2220A220A
BOCK LOCK ROT SNANA
BOCK low pressure100100
BOCK maximum frequency [Hz]0000not applicable
BOCK maximum speed [rpm]0000not applicable
BOCK minimum frequency [Hz]0000not applicable
BOCK minimum speed [rpm]00000000
BOCK motorcodeD328KD328K
BOCK oil quantity / decimal pl300300
BOCK oil quantity / pre-decima0000
BOCK paintingBLblue (RAL5000)
BOCK phase00033
BOCK proposition 650001Cancer and Reproductive Harm
BOCK PROTECTION CLASSIP66IP66
BOCK SCIP dossier no.00083349a591-a927-4d1d-8ca6-9b04387c341d
BOCK SCIP dossier product name0008HG(X)34/…. CO2 T
BOCK SPEED TH 5014501450
BOCK SPEED TH 6017401740
BOCK start unloader000000000000000000000000000000
BOCK Technology00040004
BOCK test plan number00000000
BOCK type of oil filling04BOCKlub E85
BOCK type of oil filling88
BOCK Type Plate LayoutX5BX5B
BOCK Type Plate Layout for MexX5X5
BOCK U.S. EPA label0000For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
BOCK VAC 50475-525V Y/YY475-525V Y/YY
BOCK VAC 60550-600V Y/YY550-600V Y/YY
BOCK voltage and connection tyD3550-600V Y/YY
BOCK WORK CURRENT50,4A50,4A
Capacity reg. machine cardXXno capacity regulator
capacity regulatorXXno capacity regulator
color of paintingBLblue (RAL5000)
connection type03S/SS (part winding connection type)
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Division9292
documentsXXno documents
ECCN EUY901Y901
ECCN USEAR99EAR99
Characteristic
Value
Description
frequency0260 Hz
Gross weight KG238.10238.10
HELP CHARXX
hot gas temperature sensorXXno hot gas temperature sensor
hot gas temperature sensorXXno hot gas temperature sensor
LP pressure relief valveLPpressure relief valve on the suction side
LP pressure relief valveLPLP pressure relief valve
LP-schrader connectionXXno additional LP-schrader connection in the bearing flange
Material DescriptionCOMPRESSORUL-HGX34/290 ML 34 CO2 T
Modelcode0134CO2UXT0290-STD5P030213BLXX
Modelcode02021APCXXXXXXXXK1A1XXWGWJDRSR
Modelcode03LPXXAVXXXXXXXXX
motorSTDnormal motor
motor protectionA1INT69 G motor protector 110-230V AC
motor protectionA1INT69 G motor protector 110-230V AC
Net weight KG216.30216.30
oil differential pressure sensPCoil differential pressure sensor D-P (both parts assembled and connected)
oil differential pressure sensPCoil differential pressure sensor D-P (both parts assembled and connected)
oil level regulatorXXno oil level regulator
oil level regulatorXXno oil level regulator
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil temperature sensorXXno oil temperature sensor
oil temperature sensorXXno oil temperature sensor
option 1XXXoption 1
option 2XXoption 1
option 3XXoption 1
option 4XXoption 1
Packaging Height670 mm
Packaging Length1000 mm
Packaging Width640 mm
position of discharge valveDRdischarge valve connection seen from the oil pump to the right
position of discharge valveDRdischarge valve connection seen from the oil pump to the right
position of oil level regulatoXXno oil level regulator
position of oil level regulatoXXno oil level regulator
position of suction valveSRsuction valve connection connection seen from the oil pump to the right
position of suction valveSRsuction valve connection seen from the oil pump to the right
Product CatalogGLBLGlobal (Standard)
Product ClassK87K87
Product groupConfigurable Products & Variants
Product GroupD65D65
Product lineDanfoss BOCK®
product type34CO2UUL-HG34(e) CO2 series / semi-hermetic, gas cooled compressors for CO2 refrigerant (designed and approved for american market)
Product Type34CO2
Product View (Switch)GLBLGlobal (Standard)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Recommended FactoryM301DEBK
Recommended PlantM301M301
RefrigerantsR744
SAP-compr.description Part 1COMPRESSORCOMPRESSOR
SAP-compr.description Part 2UL-HGX34/290 ML 34 CO2 TUL-HGX34/290 ML 34 CO2 T
SAP-compr.typeHG34 CO2 THG34 CO2 T
STAT GROUP3099530995
swept volume0290-Compressor HGX34/290
thermal protection thermostat022 thermal protection thermostats
thermal protection thermostat022 thermal protection thermostats
type of oil filling13reduced oil fiilling BOCKlub E85 (C 85 E )
type of terminal boxK1terminal box, plastic
Typecode Part 1COMPRESSOR
Typecode Part 2UL-HGX34/290 ML 34 CO2 T
VC Revision0000
version discharge valveWGdischarge valve with solder/welding connection 28mm
version discharge valveWGDV with solder/weld.con.28mm
version suction valveWJsuction valve with solder/welding connection 35mm
version suction valveWJWJ
voltage5P550-600V

General specifications

Characteristic
Value
Gross weight238.1 Kilogram
Net weight216.3 Kilogram
Characteristic
Value
Volume428.8 Liter
EAN/UPC5715255312475