COMPRESSOR, HGZX7/1860-4 R404A/R507, BOCK compressor identity: HGZX7/1860-4 R404A/R507
097G4670
Model code: HGZR20718604B030101BLSMXX1AXXDPXXXXMSXXAVXXXXXXX
BOCK® HGZ(X) Two Stage Compressor
COMPRESSOR HGZX7/1860-4 R404A/R507
-----------------------------------------
Product type: HGZ series
Refrigerant: R404A/R507 refrigerant
Series size: HGZ(X)7
Swept volume: HGZ(X)7/1860
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Liquid subcooler: subcooler unit mounted
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: oil sump heater 230V AC
Oil differential pressure sensor: oil diff.press.sensor D-P
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Motor protection: MP10 230V AC
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR HGZX7/1860-4 R404A/R507
-----------------------------------------
Product type: HGZ series
Refrigerant: R404A/R507 refrigerant
Series size: HGZ(X)7
Swept volume: HGZ(X)7/1860
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Liquid subcooler: subcooler unit mounted
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: oil sump heater 230V AC
Oil differential pressure sensor: oil diff.press.sensor D-P
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Motor protection: MP10 230V AC
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G4670
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | AV | anti vibration pads |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 000000000000000 | 000000000000000 |
| BOCK compressor identity | 14416 | HGZX7/1860-4 R404A/R507 |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0006 | 6 |
| BOCK design key | 079 | 079 |
| BOCK DISPL_HP_TH_50 | 53,8 | 53,8 |
| BOCK DISPL_HP_TH_60 | 64,6 | 64,6 |
| BOCK DISPL_LP_TH_50 | 107,6 | 107,6 |
| BOCK DISPL_LP_TH_60 | 129,1 | 129,1 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00033 | 097-VC00033 |
| BOCK draw.electrical | 097-VC00076 | 097-VC00076 |
| BOCK family | 0018 | HGZ Two-stage Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | 4P | 4P |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | 175A | 175A |
| BOCK LOCK ROT PW2 | 269A | 269A |
| BOCK LOCK ROT S | NA | NA |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 4314P | 4314P |
| BOCK oil quantity / decimal pl | 500 | 500 |
| BOCK oil quantity / pre-decima | 04 | 04 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0001 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP65 | IP65 |
| BOCK SCIP dossier no. | 0018 | 3674593f-79aa-4f32-a903-6f30873656a7 |
| BOCK SCIP dossier product name | 0018 | HG(Z)(X)7/…. – series |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0008 | 0008 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | D3 | D3 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y/YY | 380-420V Y/YY |
| BOCK VAC 60 | 440-480V Y/YY | 440-480V Y/YY |
| BOCK voltage and connection ty | 43 | 380-420V Y/YY |
| BOCK WORK CURRENT | 55,0A | 55,0A |
| color of painting | BL | blue (RAL5000) |
| connection type | 03 | S/SS (part winding connection type) |
| Cross-Plant Configurable Mater | HGZ | HGZ |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value | Description |
|---|---|---|
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 350.00 | 350.00 |
| HELP CHAR | XX | |
| liquid subcooler | SM | subcooler unit including extension valve mounted |
| Material Description | COMPRESSORHGZX7/1860-4 R404A/R507 | |
| Modelcode01 | HGZR20718604B030101BLSMXX1AXX | |
| Modelcode02 | DPXXXXMSXXAVXXXXXXX | |
| motor protection | MS | MP10 230V AC |
| motor protection | MS | MS |
| Net weight KG | 291.10 | 291.10 |
| oil differential pressure sens | DP | oil differential pressure sensor D-P (switching part enclosure) |
| oil differential pressure sens | DP | oil differential pressure sensor D-P (screw-in part assembled / switching part enclosure) |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil service valve | XX | no oil service valve |
| oil service valve | XX | no oil service valve |
| oil sump heater | 1A | oil sump heater 220-240V AC |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option1 | XXX | option 1 |
| option2 | XX | option 1 |
| option3 | XX | option 1 |
| Packaging Height | 732 mm | |
| Packaging Length | 1104 mm | |
| Packaging Width | 814 mm | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K83 | K83 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | HGZ | HGZ series |
| Product Type | HGZ | |
| Product View (Switch) | DGLBL | Development Global |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) | |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| refrigerant | R2 | R404A/R507 refrigerant |
| Refrigerants | R404A | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGZX7/1860-4 R404A/R507 | HGZX7/1860-4 R404A/R507 |
| SAP-compr.type | HGZ7 | HGZ7 |
| Series size | 07 | HGZ(X)7 series |
| STAT GROUP | 30978 | 30978 |
| swept volume | 1860 | Compressor HGZ(X)7/1860 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGZX7/1860-4 R404A/R507 | |
| VC Revision | 00 | 00 |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 350 Kilogram |
| Net weight | 291.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 657.816 Liter |
| EAN/UPC | 5715255212928 |