
COMPRESSOR, EX-HGX34E/255-4 S, BOCK compressor identity: EX-HGX34e/255-4 S
097G4600
Model code: EXHG34XXX0255XXXS4B060101BAXX1B1AD2BEBGDLSLXXAVXXXXXXX
BOCK® EXHG(X)34e ATEX Compressor
COMPRESSOR EX-HGX34E/255-4 S
----------------------------------------
Product type: EX-HG(X)34e series
Refrigerant: standard refrigerant
Swept volume: EX-HG(X)34e/255
Motor: stronger motor
Voltage: 400V
Connection type: S
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5007) EX dissipative
Prepared for Capacity regulator: not prepared for CR
Capacity regulator: 1 CR 24V DC
Oil sump heater: oil sump heater 230V AC
Motor protection: INT69 G m.pro. 24V DC(enc.)
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.28mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 2G Ex db eb ia mb IIC T3 Gb
Ambient Temperature: (-20°C)-(60°C) / Ambient Temperature with CR: (-20°C)-(50°C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250°C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250°C are allowed
COMPRESSOR EX-HGX34E/255-4 S
----------------------------------------
Product type: EX-HG(X)34e series
Refrigerant: standard refrigerant
Swept volume: EX-HG(X)34e/255
Motor: stronger motor
Voltage: 400V
Connection type: S
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5007) EX dissipative
Prepared for Capacity regulator: not prepared for CR
Capacity regulator: 1 CR 24V DC
Oil sump heater: oil sump heater 230V AC
Motor protection: INT69 G m.pro. 24V DC(enc.)
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.28mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 2G Ex db eb ia mb IIC T3 Gb
Ambient Temperature: (-20°C)-(60°C) / Ambient Temperature with CR: (-20°C)-(50°C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250°C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250°C are allowed
097G4600
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient Temperature | -20°C to +50°C | -20°C to +50°C |
| anti-vibration pads | AV | anti vibration pads |
| ATEX Marking | II 2G Ex db eb ia mb IIC T3 Gb | II 2G Ex db eb ia mb IIC T3 Gb |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 1X24DC | 1X24DC |
| BOCK compressor identity | 17333 | EX-HGX34e/255-4 S |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0004 | 4 |
| BOCK design key | 086 | 086 |
| BOCK DISPL TH 60 | 26,6 | 26,6 |
| BOCK DISPL_TH_50 | 22,1 | 22,1 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00013 | 097-VC00013 |
| BOCK draw.electrical | 097-VC00056 | 097-VC00056 |
| BOCK family | 0014 | HG ATEX Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | 2D | 2D |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 66A | 66A |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 4612D | 4612D |
| BOCK oil quantity / decimal pl | 300 | 300 |
| BOCK oil quantity / pre-decima | 01 | 01 |
| BOCK painting | BA | blue (RAL5007) EX dissipative |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0005 | 0005 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | XQB | XQB |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y | 380-420V Y |
| BOCK VAC 60 | 440-480V Y | 440-480V Y |
| BOCK voltage and connection ty | 46 | 380-420V Y |
| BOCK WORK CURRENT | 12,5A | 12,5A |
| Capacity reg. machine card | 1B | 1 CR 24V DC |
| capacity regulator | 1B | 1 capacity regulator 24V DC |
| color of painting | BA | blue (RAL5007) for ATEX dissipative |
| connection type | 06 | S (star connection type) |
| Contains batteries | No |
Characteristic | Value | Description |
|---|---|---|
| Cross-Plant Configurable Mater | EXHG34 | EXHG34 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 108.30 | 108.30 |
| HELP CHAR | XX | |
| In scope of WEEE | No | |
| Material Description | COMPRESSOREX-HGX34e/255-4 S | |
| Modelcode01 | EXHG34XXX0255XXXS4B060101BAXX | |
| Modelcode02 | 1B1AD2BEBGDLSLXXAVXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | D2 | INT69 G motor protector 24V DC (enclosure) |
| motor protection | D2 | INT69 G motor protector 24V DC (enclosure) |
| Net weight KG | 98.90 | 98.90 |
| oil sump heater | 1A | oil sump heater 220-240V AC |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| Packaging Height | 550 mm | |
| Packaging Length | 660 mm | |
| Packaging Width | 420 mm | |
| position of discharge valve | DL | DV connect.to left f.oil pump |
| position of discharge valve | DL | discharge valve connection seen from the oil pump to the left |
| position of suction valve | SL | suction valve connection connection seen from the oil pump to the left |
| position of suction valve | SL | suction valve connection seen from the oil pump to the left |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K90 | K90 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | EXHG34 | EX-HG(X)34e series / ATEX (ATmospheres EXplosibles) compressors |
| Product Type | EXHG34 | |
| Product View (Switch) | GLBL | Global (Standard) |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| refrigerant | XXX | Compressor for standard refrigerant |
| Refrigerants | R404AR448AR513AR407CR449AR407AR407FR452AR134aR507R450A | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | EX-HGX34e/255-4 S | EX-HGX34e/255-4 S |
| SAP-compr.type | EX-HG34 | EX-HG34 |
| STAT GROUP | 31016 | 31016 |
| swept volume | 0255X | Compressor EX-HG(X)34e/255 |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | EX-HGX34E/255-4 S | |
| VC Revision | 00 | 00 |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version suction valve | BG | suction valve with brazing connection 28mm |
| version suction valve | BG | suction valve with brazing connection 28mm |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 108.3 Kilogram |
| Net weight | 98.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 152.46 Liter |
| EAN/UPC | 5715255205999 |