
COMPRESSOR, UL-HGX66E/1540 S 42, BOCK compressor identity: UL-HGX66e/1540 S 42
097G4523
Model code: UL66XXX1540-XXS4Q030201BLXXXX031AXXDPXXXXXXXXXXA1BLBNDRSRXXAVXXXXXXXXX
BOCK® HG(X)66e Compressor
COMPRESSOR UL-HGX66E/1540 S 42
----------------------------------------
Product type: UL-HG(X)66e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)66e/1540
Motor: stronger motor
Voltage: 460V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: 3 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: oil diff.press.sensor D-P
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.42mm
Suction valve version: SV with brazing connect.54mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR UL-HGX66E/1540 S 42
----------------------------------------
Product type: UL-HG(X)66e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)66e/1540
Motor: stronger motor
Voltage: 460V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: 3 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: oil diff.press.sensor D-P
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.42mm
Suction valve version: SV with brazing connect.54mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G4523
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | AV | anti vibration pads |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 16363 | UL-HGX66e/1540 S 42 |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0006 | 6 |
| BOCK design key | 074 | 074 |
| BOCK DISPL TH 50 UL | 4724,0 | 4724,0 |
| BOCK DISPL TH 60 | NA | NA |
| BOCK DISPL TH 60 UL | 5668,0 | 5668,0 |
| BOCK DISPL_TH_50 | NA | NA |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00009 | 097-VC00009 |
| BOCK draw.electrical | 097-VC00052 | 097-VC00052 |
| BOCK family | 0005 | UL Compressors |
| BOCK frequency | 2 | 60 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | 7N | 7N |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | 196A | 196A |
| BOCK LOCK ROT PW2 | 335A | 335A |
| BOCK LOCK ROT S | NA | NA |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 5327N | 5327N |
| BOCK oil quantity / decimal pl | 400 | 400 |
| BOCK oil quantity / pre-decima | 04 | 04 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0001 | 0001 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | X1B | X1B |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y/YY | 380-420V Y/YY |
| BOCK VAC 60 | 440-480V Y/YY | 440-480V Y/YY |
| BOCK voltage and connection ty | 53 | 440-480V Y/YY |
| BOCK WORK CURRENT | 75,0A | 75,0A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 03 | S/SS (part winding connection type) |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | HG66 | HG66 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 02 | 60 Hz |
| Gross weight KG | 327.60 | 327.60 |
| HELP CHAR | XX |
Characteristic | Value | Description |
|---|---|---|
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| In scope of WEEE | No | |
| Material Description | COMPRESSORUL-HGX66e/1540 S 42 | |
| Modelcode01 | UL66XXX1540-XXS4Q030201BLXXXX | |
| Modelcode02 | 031AXXDPXXXXXXXXXXA1BLBNDRSR | |
| Modelcode03 | XXAVXXXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| Net weight KG | 305.80 | 305.80 |
| oil differential pressure sens | DP | oil differential pressure sensor D-P (screw-in part assembled / switching part enclosure) |
| oil differential pressure sens | DP | oil differential pressure sensor D-P (screw-in part assembled / switching part enclosure) |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil service valve | XX | no oil service valve |
| oil service valve | XX | no oil service valve |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 670 mm | |
| Packaging Length | 1000 mm | |
| Packaging Width | 640 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SR | suction valve connection connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K82 | K82 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | UL66 | UL-HG(X)66e series / semi-hermetic, gas cooled compressors (designed and approved for american market) |
| Product Type | HG66 | |
| Product View (Switch) | GLBL | Global (Standard) |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| refrigerant | XXX | Compressor for standard refrigerant |
| Refrigerants | R404AR448AR513AR407CR449AR407AR407FR452AR134aR507R450A | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | UL-HGX66e/1540 S 42 | UL-HGX66e/1540 S 42 |
| SAP-compr.type | HG66 | HG66 |
| STAT GROUP | 30976 | 30976 |
| swept volume | 1540- | Compressor (UL-)HG(X)66e/1540 |
| thermal protection thermostat | 03 | 3 thermal protection thermostats |
| thermal protection thermostat | 03 | 3 thermal protection thermostats |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | UL-HGX66E/1540 S 42 | |
| VC Revision | 00 | 00 |
| version discharge valve | BL | discharge valve with brazing connection 42mm |
| version discharge valve | BL | DV with brazing connect.42mm |
| version suction valve | BN | suction valve with brazing connection 54mm |
| version suction valve | BN | SV with brazing connect.54mm |
| voltage | 4Q | 440-480V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 327.6 Kilogram |
| Net weight | 305.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |
| EAN/UPC | 5715255204206 |