COMPRESSOR, UL-HGX34E/215 S 5, BOCK compressor identity: UL-HGX34e/215 S 5
097G4513
Model code: UL34XXX0215-XXS2S010201BLXXXX021A55XXXXXXK1A1BEBGDLSLXXAVXXXXXXXXX
BOCK® HG(X)34e Compressor
COMPRESSOR UL-HGX34E/215 S 5
---------------------------------------
Product type: UL-HG(X)34e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)34e/215
Motor: stronger motor
Voltage: 280/460V
Connection type: D/S
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: 2 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: oil press.safety switch MP55
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.28mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR UL-HGX34E/215 S 5
---------------------------------------
Product type: UL-HG(X)34e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)34e/215
Motor: stronger motor
Voltage: 280/460V
Connection type: D/S
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: 2 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: oil press.safety switch MP55
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.28mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G4513
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | AV | anti vibration pads |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | not set | not set |
| BOCK compressor identity | 16345 | UL-HGX34e/215 S 5 |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0004 | 4 |
| BOCK design key | 074 | 074 |
| BOCK DISPL TH 50 UL | 665,0 | 665,0 |
| BOCK DISPL TH 60 | NA | NA |
| BOCK DISPL TH 60 UL | 798,0 | 798,0 |
| BOCK DISPL_TH_50 | NA | NA |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00006 | 097-VC00006 |
| BOCK draw.electrical | 097-VC00049 | 097-VC00049 |
| BOCK family | 0005 | UL Compressors |
| BOCK frequency | 2 | 60 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | 7E | 7E |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | 132A | 132A |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 76A | 76A |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 3127E | 3127E |
| BOCK oil quantity / decimal pl | 300 | 300 |
| BOCK oil quantity / pre-decima | 01 | 01 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0001 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0008 | 3349a591-a927-4d1d-8ca6-9b04387c341d |
| BOCK SCIP dossier product name | 0008 | HG(X)34/…. CO2 T |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0001 | 0001 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | X2B | X2B |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| BOCK VAC 50 | 220-240V∆/380-420VY | 220-240V∆/380-420VY |
| BOCK VAC 60 | 265-290V∆/440-480VY | 265-290V∆/440-480VY |
| BOCK voltage and connection ty | 31 | 265-290V∆/440-480VY |
| BOCK WORK CURRENT | 18,3/10,5A | 18,3/10,5A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 01 | D/S (delta star connection type) |
| Cross-Plant Configurable Mater | HG34 | HG34 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 02 | 60 Hz |
Characteristic | Value | Description |
|---|---|---|
| Gross weight KG | 107.00 | 107.00 |
| HELP CHAR | XX | |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| Material Description | COMPRESSORUL-HGX34e/215 S 5 | |
| Modelcode01 | UL34XXX0215-XXS2S010201BLXXXX | |
| Modelcode02 | 021A55XXXXXXK1A1BEBGDLSLXXAV | |
| Modelcode03 | XXXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| Net weight KG | 97.60 | 97.60 |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil pressure safety switch MP | 55 | oil pressure safety switch MP55 |
| oil pressure safety switch MP | 55 | oil pressure safety switch MP55 |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 550 mm | |
| Packaging Length | 660 mm | |
| Packaging Width | 420 mm | |
| position of discharge valve | DL | discharge valve connection seen from the oil pump to the left |
| position of discharge valve | DL | discharge valve connection seen from the oil pump to the left |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SL | suction valve connection connection seen from the oil pump to the left |
| position of suction valve | SL | suction valve connection seen from the oil pump to the left |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K82 | K82 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | UL34 | UL-HG(X)34e series / semi-hermetic, gas cooled compressors (designed and approved for american market) |
| Product Type | HG34 | |
| Product View (Switch) | GLBL | Global (Standard) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) | |
| Recommended Factory | D302 | CZBK |
| Recommended Plant | M301 | M301 |
| refrigerant | XXX | Compressor for standard refrigerant |
| Refrigerants | R404AR448AR513AR407CR449AR407AR407FR452AR134aR507R450A | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | UL-HGX34e/215 S 5 | UL-HGX34e/215 S 5 |
| SAP-compr.type | HG34 | HG34 |
| STAT GROUP | 30973 | 30973 |
| swept volume | 0215- | Compressor (UL-)HG(X)34e/215 |
| thermal protection thermostat | 02 | 2 thermal protection thermostats |
| thermal protection thermostat | 02 | 2 thermal protection thermostats |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| type of terminal box | K1 | standard terminal box |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | UL-HGX34E/215 S 5 | |
| VC Revision | 00 | 00 |
| version discharge valve | BE | DV with brazing connect.22mm |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version suction valve | BG | suction valve with brazing connection 28mm |
| version suction valve | BG | suction valve with brazing connection 28mm |
| voltage | 2S | 265-290V / 440-480V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 107 Kilogram |
| Net weight | 97.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 152.46 Liter |
| EAN/UPC | 5715255204022 |