
COMPRESSOR, HGX56/480-4 S CO2 T, BOCK compressor identity: HGX56/480-4 S CO2 T
097G4296
Model code: 56CO2-XT0480-XXS4B030104BLXXXX1AXXXXXXXXXXXXA1XXWJWLDRSRXXHPXXAVXXXXXXXXX
BOCK® HG(X)56e CO2 Compressor
COMPRESSOR HGX56/480-4 S CO2 T
----------------------------------------
Product type: HG56(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX56(e)/480
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.35mm
Suction valve version: SV with solder/weld.con.42mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: without LP press. relief valve
HP pressure relief valve: HP pressure relief valve
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR HGX56/480-4 S CO2 T
----------------------------------------
Product type: HG56(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX56(e)/480
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.35mm
Suction valve version: SV with solder/weld.con.42mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: without LP press. relief valve
HP pressure relief valve: HP pressure relief valve
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G4296
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | AV | anti vibration pads |
| application type | XT | for transcritical CO2 systems (standstill pressures LP 100 bar / HP 150 bar) |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 16462 | HGX56/480-4 S CO2 T |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0006 | 6 |
| BOCK design key | 083 | 083 |
| BOCK design key for China | 083 | 083 |
| BOCK design key for Mexico | NA | NA |
| BOCK DISPL TH 50 UL | NA | NA |
| BOCK DISPL TH 60 | 50,0 | 50,0 |
| BOCK DISPL TH 60 UL | NA | NA |
| BOCK DISPL_TH_50 | 41,7 | 41,7 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00031 | 097-VC00031 |
| BOCK draw.electrical | 097-VC00074 | 097-VC00074 |
| BOCK family | 0008 | HG CO2 T Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 150 | 150 |
| BOCK horse power | 8Q | 8Q |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | 592A | 592A |
| BOCK LOCK ROT PW2 | 834A | 834A |
| BOCK LOCK ROT S | NA | NA |
| BOCK low pressure | 100 | 100 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 4318Q | 4318Q |
| BOCK oil quantity / decimal pl | 200 | 200 |
| BOCK oil quantity / pre-decima | 05 | 05 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0004 | 0004 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 04 | BOCKlub E85 |
| BOCK type of oil filling | 8 | BOCKlub E85 |
| BOCK Type Plate Layout | E1 | E1 |
| BOCK Type Plate Layout for Mex | NA | NA |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y/YY | 380-420V Y/YY |
| BOCK VAC 60 | 440-480V Y/YY | 440-480V Y/YY |
| BOCK voltage and connection ty | 43 | 380-420V Y/YY |
| BOCK WORK CURRENT | 122,6A | 122,6A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 03 | S/SS (part winding connection type) |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | 56CO2 | 56CO2 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 528.70 | 528.70 |
Characteristic | Value | Description |
|---|---|---|
| HELP CHAR | XX | |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| HP pressure relief valve | HP | pressure relief valve on the discharge side |
| HP pressure relief valve | HP | HP pressure relief valve |
| In scope of WEEE | No | |
| LP pressure relief valve | XX | without pressure relief valve on the suction side |
| LP pressure relief valve | XX | without LP press. relief valve |
| LP-schrader connection | XX | no additional LP-schrader connection in the bearing flange |
| Material Description | COMPRESSORHGX56/480-4 S CO2 T | |
| Modelcode01 | 56CO2-XT0480-XXS4B030104BLXX | |
| Modelcode02 | XX1AXXXXXXXXXXXXA1XXWJWLDRSR | |
| Modelcode03 | XXHPXXAVXXXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| Net weight KG | 469.80 | 469.80 |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil service valve | XX | no oil service valve |
| oil service valve | XX | no oil service valve |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 732 mm | |
| Packaging Length | 1104 mm | |
| Packaging Width | 814 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SR | suction valve connection connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K87 | K87 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | 56CO2- | HG56(e) CO2 series / semi-hermetic, gas cooled compressors for CO2 refrigerant |
| Product Type | 56CO2 | |
| Product View (Switch) | GLBL | Global (Standard) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Boric acid (CAS no. 10043-35-3) | |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| Refrigerants | R744 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGX56/480-4 S CO2 T | HGX56/480-4 S CO2 T |
| SAP-compr.type | HG56 CO2 T | HG56 CO2 T |
| STAT GROUP | 30997 | 30997 |
| swept volume | 0480- | Compressor HGX56(e)/480 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 04 | oil filling BOCKlub E85 (C 85 E ) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGX56/480-4 S CO2 T | |
| VC Revision | 00 | 00 |
| version discharge valve | WJ | discharge valve with solder/welding connection 35mm |
| version discharge valve | WJ | DV with solder/weld.con.35mm |
| version suction valve | WL | suction valve with solder/welding connection 42mm |
| version suction valve | WL | WL |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 528.7 Kilogram |
| Net weight | 469.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 657.816 Liter |
| EAN/UPC | 5715255214144 |