COMPRESSOR, HGX24/90 SP 12 CO2 T, BOCK compressor identity: HGX24/90 SP 12 CO2 T
097G4161
Model code: 24CO2-XT0090-XSP2J010104BLXXXX1HXXXXXXXXK1A1XXWDWEDRSRXXHPXXXXXXXXXXXXX
BOCK® HG(X)24e CO2 Compressor
COMPRESSORHGX24/90 SP 12 CO2 T
--------------------------------------
Product type: HG24 CO2 (L)T series
Application type: CO2 T (transcritical)
Swept volume: HGX24(e)/90
Motor: stronger permanent-magn.-motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC [ext. voltage]
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
intermediate flange on DV:
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.19mm
Suction valve version: SV with solder/weld.con.22mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: without LP press. relief valve
HP pressure relief valve: HP pressure relief valve
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
COMPRESSORHGX24/90 SP 12 CO2 T
--------------------------------------
Product type: HG24 CO2 (L)T series
Application type: CO2 T (transcritical)
Swept volume: HGX24(e)/90
Motor: stronger permanent-magn.-motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC [ext. voltage]
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
intermediate flange on DV:
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.19mm
Suction valve version: SV with solder/weld.con.22mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: without LP press. relief valve
HP pressure relief valve: HP pressure relief valve
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
097G4161
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | XX | no anti vibration pads |
| application type | XT | for transcritical CO2 systems (standstill pressures LP 100 bar / HP 150 bar) |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 16477 | HGX24/90 SP 12 CO2 T |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0004 | 4 |
| BOCK design key | 085 | 085 |
| BOCK DISPL TH 50 UL | NA | NA |
| BOCK DISPL TH 60 | 9,5 | 9,5 |
| BOCK DISPL TH 60 UL | NA | NA |
| BOCK DISPL_TH_50 | 7,9 | 7,9 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00027 | 097-VC00027 |
| BOCK draw.electrical | 097-VC00070 | 097-VC00070 |
| BOCK family | 0010 | HG CO2 (LSPM) Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 150 | 150 |
| BOCK horse power | 8X | 8X |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | 117A | 117A |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 67A | 67A |
| BOCK low pressure | 100 | 100 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 2118X | 2118X |
| BOCK oil quantity / decimal pl | 500 | 500 |
| BOCK oil quantity / pre-decima | 01 | 01 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0001 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0011 | aa816602-85c1-4b3d-a64b-18d375259a9f |
| BOCK SCIP dossier product name | 0011 | HG(X)24/…. CO2 T/LT |
| BOCK SPEED TH 50 | 1500 | 1500 |
| BOCK SPEED TH 60 | 1800 | 1800 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0004 | 0004 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 04 | BOCKlub E85 |
| BOCK type of oil filling | 8 | 8 |
| BOCK Type Plate Layout | E7 | E7 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 220-240V∆/380-420VY | 220-240V∆/380-420VY |
| BOCK VAC 60 | 265-290V∆/440-480VY | 265-290V∆/440-480VY |
| BOCK voltage and connection ty | 21 | 220-240V∆/380-420VY |
| BOCK WORK CURRENT | 37,1/21,4A | 37,1/21,4A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 01 | D/S (delta star connection type) |
| Cross-Plant Configurable Mater | 24CO2 | 24CO2 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 127.90 | 127.90 |
Characteristic | Value | Description |
|---|---|---|
| HELP CHAR | XX | |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| HP pressure relief valve | HP | pressure relief valve on the discharge side |
| HP pressure relief valve | HP | HP pressure relief valve |
| LP pressure relief valve | XX | without pressure relief valve on the suction side |
| LP pressure relief valve | XX | without LP press. relief valve |
| LP-schrader connection | XX | no additional LP-schrader connection in the bearing flange |
| Material Description | COMPRESSORHGX24/90 SP 12 CO2 T | |
| Modelcode01 | 24CO2-XT0090-XSP2J010104BLXX | |
| Modelcode02 | XX1HXXXXXXXXK1A1XXWDWEDRSRXX | |
| Modelcode03 | HPXXXXXXXXXXXXX | |
| motor | XSP | stronger motor with synchronized starting permanent-magnet |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| Net weight KG | 116.00 | 116.00 |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil sump heater | 1H | oil sump heater 230V AC -1- [extended voltage: 175-275V] |
| oil sump heater | 1H | oil sump heater 230V AC -1- [extended voltage: 175-275V] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 656 mm | |
| Packaging Length | 738 mm | |
| Packaging Width | 490 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SR | suction valve connection connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K87 | K87 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | 24CO2- | HG24 CO2 (L)T series / semi-hermetic, gas cooled compressors for CO2 refrigerant |
| Product Type | 24CO2 | |
| Product View (Switch) | GLBL | Global (Standard) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) | |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| Refrigerants | R744 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGX24/90 SP 12 CO2 T | HGX24/90 SP 12 CO2 T |
| SAP-compr.type | HG24 CO2 T | HG24 CO2 T |
| Sold-to party | 0007341540 | 0007341540 |
| STAT GROUP | 30994 | 30994 |
| swept volume | 0090- | Compressor HGX24(e)/90 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 04 | oil filling BOCKlub E85 (C 85 E ) |
| type of terminal box | K1 | terminal box, plastic |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGX24/90 SP 12 CO2 T | |
| VC Revision | 00 | 00 |
| version discharge valve | WD | discharge valve with solder/welding connection 19mm |
| version discharge valve | WD | DV with solder/weld.con.19mm |
| version suction valve | WE | suction valve with solder/welding connection 22mm |
| version suction valve | WE | WE |
| voltage | 2J | 220-240V / 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 127.9 Kilogram |
| Net weight | 116 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 237.223 Liter |