COMPRESSOR, HGX22E/130-4 S CO2, BOCK compressor identity: HGX22e/130-4 S CO2
097G4096
Model code: 22CO2-0130-XXS2J010204BLXX1DXXXXA1XXXXXXXXXXAVXXXXXXXXX
BOCK® HG(X)22e CO2 Compressor
COMPRESSOR HGX22E/130-4 S CO2
----------------------------------------
Product type: HG22e CO2 series
Swept volume: HGX22e/130
Motor: stronger motor
Voltage: 230/400V
Connection type: D/S
Frequency: 60 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 110-240V AC (PTC)
Oil temperature sensor:
Hot gas temperature sensor:
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box:
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: without discharge valve
Suction valve version: without suction valve
Position of discharge valve: without discharge valve
Position of suction valve: without suction valve
LP pressure relief valve:
HP pressure relief valve:
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR HGX22E/130-4 S CO2
----------------------------------------
Product type: HG22e CO2 series
Swept volume: HGX22e/130
Motor: stronger motor
Voltage: 230/400V
Connection type: D/S
Frequency: 60 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 110-240V AC (PTC)
Oil temperature sensor:
Hot gas temperature sensor:
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box:
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: without discharge valve
Suction valve version: without suction valve
Position of discharge valve: without discharge valve
Position of suction valve: without suction valve
LP pressure relief valve:
HP pressure relief valve:
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G4096
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | AV | anti vibration pads |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 000000000000000 | 000000000000000 |
| BOCK compressor identity | 16026 | HGX22e/130-4 S CO2 |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0002 | 2 |
| BOCK design key | 086 | 086 |
| BOCK DISPL TH 50 UL | NA | NA |
| BOCK DISPL TH 60 | 13,4 | 13,4 |
| BOCK DISPL TH 60 UL | NA | NA |
| BOCK DISPL_TH_50 | NA | NA |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00022 | 097-VC00022 |
| BOCK draw.electrical | 097-VC00065 | 097-VC00065 |
| BOCK family | 0000 | CO2 compressors |
| BOCK frequency | 2 | 60 Hz |
| BOCK FREQUENCY 50 | NA | NA |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 55 | 55 |
| BOCK horse power | 2E | 2E |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | 125A | 125A |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 72A | 72A |
| BOCK low pressure | 40 | 40 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 2122E | 2122E |
| BOCK oil quantity / decimal pl | 100 | 100 |
| BOCK oil quantity / pre-decima | 01 | 01 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0001 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0005 | 7f2d5eef-f276-4b05-869b-e55068f6f644 |
| BOCK SCIP dossier product name | 0005 | HG/HA(X)22/…. - series |
| BOCK SPEED TH 50 | NA | NA |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0000 | 0000 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 04 | BOCKlub E85 |
| BOCK type of oil filling | 8 | 8 |
| BOCK Type Plate Layout | E6 | E6 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | NA | NA |
| BOCK VAC 60 | 220-240V∆/380-420VY | 220-240V∆/380-420VY |
| BOCK voltage and connection ty | 21 | 220-240V∆/380-420VY |
| BOCK WORK CURRENT | 26,8/15,5A | 26,8/15,5A |
| color of painting | BL | blue (RAL5000) |
| connection type | 01 | D/S (delta star connection type) |
| Cross-Plant Configurable Mater | 22CO2 | 22CO2 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
Characteristic | Value | Description |
|---|---|---|
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 02 | 60 Hz |
| Gross weight KG | 91.10 | 91.10 |
| HELP CHAR | XX | |
| Material Description | COMPRESSORHGX22E/130-4 S CO2 | |
| Modelcode01 | 22CO2-0130-XXS2J010204BLXX1D | |
| Modelcode02 | XXXXA1XXXXXXXXXXAVXXXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| Net weight KG | 81.70 | 81.70 |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil sump heater | 1D | oil sump heater 110-240V AC -1- (PTC) |
| oil sump heater | 1D | oil sump heater 110-240V AC -1- (PTC) |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 550 mm | |
| Packaging Length | 660 mm | |
| Packaging Width | 420 mm | |
| position of discharge valve | XX | without discharge valve (Schrader connection) |
| position of discharge valve | XX | without discharge valve |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | XX | without suction valve |
| position of suction valve | XX | suction valve connection seen from the oil pump right down |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K88 | K88 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | 22CO2- | HG22e CO2 series / semi-hermetic, gas cooled compressors for CO2 refrigerant |
| Product Type | 22CO2 | |
| Product View (Switch) | GLBL | Global (Standard) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) | |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| Refrigerants | R744 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGX22e/130-4 S CO2 | HGX22e/130-4 S CO2 |
| SAP-compr.type | CO222 | CO222 |
| STAT GROUP | 31001 | 31001 |
| swept volume | 0130- | Compressor HGX22e/130 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 04 | oil filling BOCKlub E85 (C 85 E ) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGX22E/130-4 S CO2 | |
| VC Revision | 00 | 00 |
| version discharge valve | XX | without discharge valve (Schrader connection) |
| version discharge valve | XX | without discharge valve |
| version suction valve | XX | without suction valve |
| version suction valve | XX | XX |
| voltage | 2J | 220-240V / 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 91.1 Kilogram |
| Net weight | 81.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 152.46 Liter |
| EAN/UPC | 5715255194545 |