Danfoss logo
Open type compressors, Reciprocating compressor F, F16

BOCK, FX16/1751, Open Type Compressor

097C6019

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11707

Product specifications

Characteristic
Value
2nd/3rd sight glassNo
Approval standardNo
BrandBOCK
Capacity regulator1x 230V AC,50Hz
Clutch typeNo
ColourBlue (standard)
Compressor power supply [V]w/o motor
Cylinder6
DescriptionCompressor FX16/1751 Service
DG Indicator ProfileContains Gas
Discharge connection size [in]1-3/8 in
Discharge connection size [mm]35.00 mm
Discharge connection size typeStandard
Discharge connection typeSoldering
Elevated base plateYes
FamilyF Compressors
FlywheelNo
Frequency Hzw/o motor
In scope of WEEENo
In scope of WEEE and contain batteriesNo
Legacy BOCK ID11707
Material DescriptionCompressor FX16/1751 Service
Max pressure (PS) - high side28.00 bar
Characteristic
Value
Max pressure (PS) - low side19.00 bar
Model numberFX16/1751
Mounting position capacity regulatorSerial position
Oil differential pressure sensorNo
Oil pressure safety switchNo
Oil service valveYes
Oil sump heater220-240V AC
Oil typeBOCKlub E55
Product groupOpen type compressors
Product lineDanfoss BOCK®
Product nameReciprocating compressor F
Product TypeFX16
RefrigerantsR134aR404AR407C
Suction connection size [in]2-1/8 in
Suction connection size [mm]54.00 mm
Suction connection size typeStandard
Suction connection typeSoldering
TechnologyOpen Type Compressor
Thermal protection thermostatNo
Type designationFX16/1751
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
VALVE PLATEHiFlexx

General specifications

Characteristic
Value
Gross weight292.8 Kilogram
Net weight278.2 Kilogram
Characteristic
Value
Volume448.38 Liter
EAN5715162939031