
BOCK, F16/1751 NH3, Open Type Compressor
097C1437
Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11708
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| 2nd/3rd sight glass | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 6 |
| Description | Compressor F16/1751 NH3 SERVICE |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [mm] | 49.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Welding |
| Elevated base plate | No |
| Family | F NH3 Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Legacy BOCK ID | 11708 |
| Material Description | Compressor F16/1751 NH3 SERVICE |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 25.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | F16/1751 NH3 |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil service valve | Yes |
| Oil sump heater | 220-240V AC |
| Oil type | KC68 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F16 |
| Refrigerants | R717 |
| Suction connection size [mm] | 60.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Welding |
| Technology | Open Type Compressor |
| Thermal protection thermostat | 1 |
| Type designation | F16/1751 NH3 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 202.777 Kilogram |
| Net weight | 188.777 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 448.38 Liter |
| EAN/UPC | 5715162658734 |