BOCK, F16/1751 NH3, Open Type Compressor
097C1436
Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11708
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
2nd/3rd sight glass | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 6 |
Description | Compressor F16/1751 NH3 SERVICE |
DG Indicator Profile | Contains Gas |
Discharge connection size [mm] | 49.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Welding |
Elevated base plate | No |
Family | F NH3 Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11708 |
Material Description | Compressor F16/1751 NH3 SERVICE |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 25.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Model number | F16/1751 NH3 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil type | KC68 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor F |
Product Type | F16 |
Refrigerants | R717 |
Suction connection size [mm] | 60.00 mm |
Suction connection size type | Standard |
Suction connection type | Welding |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type designation | F16/1751 NH3 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 202.777 Kilogram |
Net weight | 188.777 Kilogram |
Characteristic | Value |
---|---|
Volume | 448.38 Liter |
EAN | 5715162658741 |