BOCK, Bearing component, Shaft
097B82337
Compressors spare parts, Legacy BOCK ID: 82337
097B82337
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F16 NH3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82337 |
Characteristic | Value |
|---|---|
| Material Description | Set-flex.shaft coupl. WK190.60 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Shaft |
| type of component | clutch_flywheel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.812 Kilogram |
| Net weight | 29.812 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969908 |